2.1.1 LAN867x PHY DRIVER
The PHY driver is located in the example folder, at firmware\src\config\default\driver\ethphy\src\dynamic.
It consists of two files, which are:
- drv_extphy_lan867x.h
- drv_extphy_lan867x.c
The files provide
- the functions to configure the PHY on initial start-up,
- address and bit-mapping for each register of the PHY and
- APIs to access and modify PHY registers.
The following three methods are used to access and modify a register value of the PHY.
- This method is used to write a value
to the
register.
DRV_MIIM_RESULT LAN867x_Write_Register (LAN867X_REG_OBJ *clientObj, const uint32_t regAddr, uint16_t wData); - This method is used to read a value
from the
register.
DRV_MIIM_RESULT LAN867x_Read_Register (LAN867X_REG_OBJ *clientObj, const uint32_t regAddr, uint16_t *rData); - This method is used to write a value
to a register based on a bit
mask.
DRV_MIIM_RESULT LAN867x_Write_Bit_Register (LAN867X_REG_OBJ *clientObj, const uint32_t regAddr, uint16_t mask, uint16_t wData);