1.3 Repairs and Enhancements
| # | ID | Issue Type | Description | Devices(s) |
|---|---|---|---|---|
| 1 | M8PD-18308 | Improvement | CLKCTRL frequency tuning support | AVR MCUs |
| 2 | M8PD-18311 | Improvement | RTC UI should provide a configuration option for the Run Standby bit field | AVR MCUs |
| 3 | M8PD-18310 | Bugfix | The RTC and PIT CTRLA registers are not generated if the enable fields are disabled in the MCC Melody UI. | AVR MCUs |
| 4 | M8PD-18015 | Bugfix | TCB:Incorrect maximum value for Requested Timeout field for Timer clock divider values greater then DIV2 in INT mode | AVR MCUs |