49.23 AC Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
CMP_1 | VIOFF | Input Offset Voltage | -70 | — | 70 | mV |
COMPCTRLn.SPEED = 0x0 |
-55 | — | 55 |
COMPCTRLn.SPEED = 0x1 | ||||
-48 | — | 48 |
COMPCTRLn.SPEED = 0x2 | ||||
-42 | — | 42 |
COMPCTRLn.SPEED = 0x3 | ||||
CMP_4 | VIN | Input Voltage Range | AVSS | — | AVDD | V | With respect to AVSS and AVDD |
CMP_5 | VHYST | Input Hysteresis Voltage | 10 | — | 74 | mV | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x0 |
22 | — | 106 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x1 | ||||
37 | — | 129 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x2 | ||||
49 | — | 150 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x3 | ||||
CMP_15 | TRESPSS (3) | Small Signal Response Time | — | — | 12.3 | µs |
Comparator ref voltage=AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x0, Input overdrive = ± 100mV |
— | 2.6 |
Comparator ref voltage=AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x1, Input overdrive = ± 100mV | |||||
— | 1.4 |
Comparator ref voltage=AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x2, Input overdrive = ± 100mV | |||||
— | 0.77 |
Comparator ref voltage=AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x3, Input overdrive = ± 100mV | |||||
CMP_19 | COUTVAL | Comparator Enabled to Output Valid | — | — | 71 | µs |
COMPCTRLn.SPEED = 0x0 |
— | 4.5 |
COMPCTRLn.SPEED = 0x1 | |||||
— | 3.2 |
COMPCTRLn.SPEED = 0x2 | |||||
— | 2.7 |
COMPCTRLn.SPEED = 0x3 | |||||
CMP_21 | ACIREF | Comparator Internal Band Gap Voltage Reference | VR_9, VR_25, VR_27 | V | VR_9, VR_25, VR_27: Refer to | ||
CMP_23 | CVREFRNG | Comparator Voltage Reference Input Range | Note (2) | — | AVDD-0.1 or Note (2) whichever is lower | V | — |
CMP_25 | fGCLK_AC | Comp digital input Clk Freq | — | — | FCLK_49 | MHz | FCLK_49: Refer to Maximum Clock Frequencies Electrical Specifications |
Note:
|