22.6.2 Performance Level Configuration
Name: | PLCFG |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PLDIS | PLSEL[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – PLDIS Performance Level Disable
Disabling the PL selection forces the device to run in PL0, reducing the power consumption, and the wake-up time from Standby Sleep mode.
Changing this bit when the current performance level is not PL0 is discarded, and a violation is reported to the PAC module.
Value | Description |
---|---|
0 | The Performance Level mechanism is enabled. |
1 | The Performance Level mechanism is disabled. |
Bits 1:0 – PLSEL[1:0] Performance Level Select
Value | Name | Description |
---|---|---|
0x0 | PL0 | Performance Level 0 |
0x1 | Reserved | - |
0x2 | PL2 | Performance Level 2 |
0x3 | Reserved | - |