50.11 DAC Module Electrical Specifications

Table 50-12. DAC Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_5DSAMPDAC Sampling RateLow Power

(DACCTRLx.CCTRL= 0x0)

0.10.1MSPS+/-4 LSB of final value for step size≤100 LSB @ CLOAD & RLOAD w/AVDD = 3.3V
High Power

(DACCTRLx.CCTRL= 0x2)

0.11
DIFFERENTIAL MODE (2,3,6)
DDAC_19INL Integral Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-2.7-2.6LSBAVDD = 3.3V w/ CLOAD & RLOAD

High-Power mode (DACCTRLx.CCTRL= 2)

(Maximum sampling rate 1MSPS)

A clipping value of 150mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to DAC_7 parameter.
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-2.9-2.6
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-2.2-2.2
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-5.1-5.0
DDAC_21DNL Differential Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-2.4-1.1LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-2.7-2.9
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-2.1-1.3
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-6.4-5.9
DDAC_23GERR Gain ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

-37.7--18.2LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-39.5--16.4
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-44.5--17.6
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-114.0-67.8
DDAC_25EOFF Offset ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

4.9-17.4LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-3.0-19.7
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-1.4-21.8
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-39.3-56.3
SINGLE ENDED MODE (2,3,6)
SDAC_19INL Integral Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-3.6-3.4LSB AVDD = 3.3V w/ CLOAD & RLOAD

High-Power mode (DACCTRLx.CCTRL= 2)

(Maximum sampling rate 1MSPS)

A clipping value of 150 mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to the DAC_7 parameter.
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-5.4-5.1
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-4.7-4.5
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-12.3-8.2
SDAC_21DNL Differential Non LinearityREFSEL = AVDD

CTRLB.REFSEL = 0x1

-3.9-2.9LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-5.1-5.5
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-3.9-3.6
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-13.0-11.3
SDAC_23GERR Gain ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

-45.4--19.1LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

-48.1--19.8
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

-53.1--20.6
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

-120.8-62.4
SDAC_25EOFF Offset ErrorREFSEL = AVDD

CTRLB.REFSEL = 0x1

3.5-17.9LSB
REFSEL = VREFAU (2.5V)

CTRLB.REFSEL = 0x0

4.9-23.8
REFSEL = VREFAB (2.5V)

CTRLB.REFSEL = 0x2

8.7-30.1
REFSEL = INTREF (2.4V)

CTRLB.REFSEL = 0x3

8.7-30.1
Note:
  1. Value taken over 7 harmonics.
  2. 12-bit mode.
  3. Over VOUT range defined by DAC_7 parameter.
  4. Assuming DAC is configured and that first conversion is done.
  5. Characterized with 1kHz sine wave.
  6. DAC functional device operation with external VREF < 2.4V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on AVDD, AVSS and VREF accuracy/drift.