50.1 Absolute Maximum Ratings

Absolute maximum ratings are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.

Table 50-1. Absolute Maximum Electrical Characteristics
Absolute Maximum Ratings (1)
Ambient temperature under bias-40°C to +125°C
Storage temperature-60°C to +150°C
Voltage on (VDD/AVDD) with respect to VSS-0.3V to +3.80V
Voltage on any pins, with respect to VSS (2)-0.3V to (VDD+0.3V)

-0.3V to (AVDD+0.3V)

Maximum current out of VSS pins357 mA
Maximum current into (VDD/AVDD) pins (3)184 mA
Maximum output current sourced/sunk by any Non-High Sink I/O pin (4)27 mA
Maximum output current sourced/sunk by any High Sink I/O pin (4)50 mA
Maximum current sunk by all ports287 mA
Maximum current sourced by all ports (3)114 mA
Maximum Junction Temperature+145°C
ESD Qualification
Human Body Model (HBM) per JESD22-A1142000 V
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins / Corner pins)500 V / 750 V
Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions, above those indicated in the operation listings of this specification, is not implied. Exposure to maximum rating conditions for extended periods may affect device reliability.
  2. When applying higher or lower voltage than those specified on I/O pins, refer to DI_17/DI_19 to respect the maximum injection current specification.
  3. Maximum allowable current is a function of device maximum power dissipation (See Thermal Operating Conditions).
  4. Refer to I/O Pin Electrical Specifications to get High Sink I/O pins list.