32.6.15 Interrupt Enable Set
Important: This register is only available for PIC32CM LS00/LS60 and has no effect for
PIC32CM LE00.
Name: | INTENSET |
Offset: | 0x1D5 |
Reset: | 0x0 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSCHK | |||||||||
Access | RW/RW/RW | ||||||||
Reset | 0 |
Bit 0 – NSCHK Non-Secure Check Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Non-Secure Check Interrupt Enable bit, which disables the Non-Secure Check interrupt.
Value | Description |
---|---|
0 | The Non-Secure Check interrupt is disabled. |
1 | The Non-Secure Check interrupt is enabled. |