29.6.4 Event Control
Name: | EVCTRL |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | PAC Write-Protection, Secure |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AUTOWINV | AUTOWEI | ||||||||
Access | RW/-/RW | RW/-/RW | |||||||
Reset | 0 | 0 |
Bit 1 – AUTOWINV Event Action
Value | Description |
---|---|
0 | Input event polarity is not inverted. |
1 | Input event polarity is inverted. |
Bit 0 – AUTOWEI Event Action
Value | Description |
---|---|
0 | Input event has no effect. |
1 | Input event triggers an Automatic Page Write |