51.1 Package Marking Information
All devices are marked with the Microchip logo and the ordering code.
Where:
- "XXXXXX”: Part Number
- “YYWWNNN”: Trace Code
- "YY": Manufacturing Year (two last digit(s))
- "WW": Manufacturing Week
- "NNN": Internal Code
All devices are marked with the Microchip logo and the ordering code.
Where:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.