50.8 DFLL48M Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
DFLL48M (Open Loop) (1,2) | |||||||
DFLL_1 | DFLL48M_OL_FOUT | DFLL48M Open-Loop Clock Frequency | 45.3 | 46.4 | 47.4 | MHz |
LDO Mode, Performance Level 0 Mode |
DFLL_1A | 47.2 | 47.9 | 49.1 |
LDO Mode, Performance Level 2 Mode | |||
DFLL_1B | 45 | 46.4 | 47.7 |
Buck Mode, Performance Level 0 Mode | |||
DFLL_1C | 47.2 | 47.9 | 49.1 |
BUCK Mode, Performance Level 2 Mode | |||
DFLL48M (Closed Loop) (3,4) | |||||||
DFLL_11 | DFLL48M_CL_FIN | DFLL48M Closed-Loop Input Frequency Range | 0.732 | 32.768 | 33 | kHz | - |
DFLL_13 | DFLL48M_CL_FOUT | DFLL48M Closed-Loop Clock Frequency | 47.4 | 48 | 48.6 | MHz |
LDO Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 |
DFLL_13A | 47.5 | 48 | 48.5 |
LDO Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_13B | 47.0 | 48 | 49 |
BUCK Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_13C | 47.4 | 48 | 48.6 |
BUCK Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_15 | DFLL48M_CL_Jitter | DFLL48M Period Jitter Pk-to-Pk | — | — | 3.3 | % |
LDO Mode, Performance Level 0 Mode, fEXTERNAL= 32.768 kHz @ ≤100 ppm |
DFLL_15A | — | — | 3.8 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL= 32.768 kHz @ ≤100 ppm | |||
DFLL_15B | — | — | 15.8 |
LDO Mode, Performance Level 0 Mode, fEXTERNAL = 32.768 kHz @ ≤100 ppm | |||
DFLL_15C | — | — | 6.7 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL= 32.768 kHz @ ≤100 ppm | |||
DFLL_21 | DFLL48M_CL_SRT (5) | DFLL48M Closed-Loop Mode Lock Time | — | — | 2143 | µs |
Performance Level 0 Mode, fEXTERNAL= 32.768 kHz @ ≤100 ppm |
DFLL_21A | — | — | 1011 |
Performance Level 2 Mode, fEXTERNAL = 32.768 kHz @ ≤100 ppm | |||
Note:
|