32.6.10 Channel n Interrupt Enable Set
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read
and write accesses (RW*) are allowed only if the security attribution for the
corresponding channel (CHANNELx) is set as Non-Secured in the NONSECCHAN
register.
Name: | CHINTENSET |
Offset: | 0x25 + n*0x08 [n=0..7] |
Reset: | 0x00 |
Property: | PAC Write-Protection, Mix-Secure |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVD | OVR | ||||||||
Access | RW/RW*/RW | RW/RW*/RW | |||||||
Reset | 0 | 0 |
Bit 1 – EVD Channel Event Detected Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Event Detected Channel Interrupt Enable bit, which enables the Event Detected Channel interrupt.
Value | Description |
---|---|
0 | The Event Detected Channel interrupt is disabled. |
1 | The Event Detected Channel interrupt is enabled. |
Bit 0 – OVR Channel Overrun Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Overrun Channel Interrupt Enable bit, which enables the Overrun Channel interrupt.
Value | Description |
---|---|
0 | The Overrun Channel interrupt is disabled. |
1 | The Overrun Channel interrupt is enabled. |