49.27 USART Electrical Specifications (PL0)
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
UT_1 | FBRATE | Baud Rate |
Asynchronous SAMPR = 16x mode | — | — | 0.375 | Mbps | — |
UT_3 |
Asynchronous SAMPR = 8x mode | — | — | 0.75 | Mbps | — | ||
UT_5 |
Asynchronous SAMPR = 3x mode | — | — | 2 | Mbps | — | ||
UT_7 | Synchronous Mode | — | — | 1.5 | Mbps | — | ||
UT_9 | FUSART | USART max GCLK_SERCOMx_CORE | — | — | FCLK_23 | MHz | FCLK_23: Refer to | |
UT_11 | FXCK | USART External Clock Input | — | — | FCLK_23 | MHz | — | |
Note:
|