36.5 Peripheral Dependencies

Table 36-3. SERCOM Configuration Summary
Peripheral nameBase addressNVIC

IRQ Index

MCLK

AHB/APB

Clocks

GCLK

Peripheral Channel

Index

(GCLK.PCHCTRL )

PAC

Peripheral Identifier

Index

(PAC.WRCTRL )

DMA

Trigger Source

Index

(DMAC.CHCTRLB )

Power Domain

(PM.STDBYCFG)

SERCOM00x42000400

31: bit 0

32: bit 1

33: bit 2

34: bit 3-7

CLK_SERCOM0_APB

17: GCLK_SERCOM0_CORE

16: GCLK_SERCOM0_SLOW

65

4: RX

5: TX

PDSW
SERCOM10x42000800

35: bit 0

36: bit 1

37: bit 2

38: bit 3-7

CLK_SERCOM1_APB

18: GCLK_SERCOM1_CORE

16: GCLK_SERCOM1_SLOW

66

6: RX

7: TX

PDSW
SERCOM20x42000C00

39: bit 0

40: bit 1

41: bit 2

42: bit 3-7

CLK_SERCOM2_APB

19: GCLK_SERCOM2_CORE

16: GCLK_SERCOM2_SLOW

67

8: RX

9: TX

PDSW
SERCOM30x42001000

43: bit 0

44: bit 1

45: bit 2

46: bit 3-7

CLK_SERCOM3_APB

20: GCLK_SERCOM3_CORE

16: GCLK_SERCOM3_SLOW

68

10: RX

11: TX

PDSW
SERCOM40x42001400

47: bit 0

48: bit 1

49: bit 2

50: bit 3-7

CLK_SERCOM4_APB

21: GCLK_SERCOM4_CORE

16: GCLK_SERCOM4_SLOW

69

12: RX

13: TX

PDSW
SERCOM50x42001800

51: bit 0

52: bit 1

53: bit 2

54: bit 3-7

CLK_SERCOM5_APB

22: GCLK_SERCOM5_CORE

16: GCLK_SERCOM5_SLOW

70

14: RX

15: TX

PDSW