45.6.7 Propagation Delay vs. Power Consumption

It is possible to trade off comparison speed for power efficiency to get the shortest possible propagation delay or the lowest power consumption. The speed setting is configured for each comparator individually by the Speed bit group in the Comparator n Control register (COMPCTRLn.SPEED). The Speed bits select the amount of bias current provided to the comparator, and as such will also affect the start-up time.