29.6.13 Data Flash Scramble Control
Important: This register is only
available for PIC32CM LS00/LS60 and has no effect
for PIC32CM LE00.
Name: | DSCC |
Offset: | 0x30 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Secure, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DSCKEY[29:24] | |||||||||
Access | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DSCKEY[23:16] | |||||||||
Access | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DSCKEY[15:8] | |||||||||
Access | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DSCKEY[7:0] | |||||||||
Access | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 29:0 – DSCKEY[29:0] Data Flash Scramble Key
This register is write only and will always read back as zero.
This register is Enable-Protected with SECCTRL.DSCEN meaning that it can't be modified when DSCEN=1 otherwise a PAC error is generated.
Updated DSCC.DSCKEY contents <- DSCC.DSCKEY XOR value written.