50.14 AC Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
CMP_5 | VHYST | Input Hysteresis Voltage | 10 | — | 84 | mV | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x0 |
22 | — | 120 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x1 | ||||
37 | — | 142 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x2 | ||||
49 | — | 164 | COMPCTRLn.HYSTEN = 0x1 COMPCTRLn.HYST = 0x3 | ||||
CMP_15 | TRESPSS (3) | Small Signal Response Time | — | — | 13.8 | µs |
Comparator ref voltage = AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x0, Input overdrive = ± 100mV |
— | 2.9 |
Comparator ref voltage = AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x1, Input overdrive = ± 100mV | |||||
— | 1.6 |
Comparator ref voltage = AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x2, Input overdrive = ± 100mV | |||||
— | 0.84 |
Comparator ref voltage = AVDD/2, COMPCTRLn.HYSTEN = 0x0, COMPCTRLn.SPEED = 0x3, Input overdrive = ± 100mV | |||||
CMP_19 | COUTVAL | Comparator Enabled to Output Valid | — | — | 81 | µs |
COMPCTRLn.SPEED = 0x0 |
— | 4.7 |
COMPCTRLn.SPEED = 0x1 | |||||
— | 3.2 |
COMPCTRLn.SPEED = 0x2 | |||||
— | 2.7 |
COMPCTRLn.SPEED = 0x3 | |||||
Note:
|