39.7.16 Period Buffer Value, 8-bit Mode

Note: This register is write-synchronized: SYNCBUSY.PER must be checked to ensure the PER register synchronization is complete.
Name: PERBUF
Offset: 0x2F
Reset: 0xFF
Property: Write-Synchronized

Bit 76543210 
 PERBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – PERBUF[7:0] Period Buffer Value

These bits hold the value of the period buffer register. The value is copied to PER register on UPDATE condition.