49.8 Wake-Up Timings Electrical Specifications

Table 49-12. Wake-Up Timings From Low Power Modes Electrical Specifications (1,2,3)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLEWake from IDLE mode1.5µsPerformance Level 0 and 2
WKUP_3WKUP_STDBYWake from STANDBY Mode2.7PDSW Domain in Active Performance Level 0
WKUP_55.4PDSW Domain in Retention Performance Level 0
WKUP_775PDSW Domain in Active Performance Level 2
WKUP_976PDSW Domain in Retention Performance Level 2
WKUP_10WKUP_OFFWake from OFF Mode

<=>

Start-up Time from POR

(VDD≥VDD(min))

4msPIC32CM LE
WKUP_115PIC32CM LS, BOOTOPT=0
WKUP_121.7sPIC32CM LS, BOOTOPT=1, BOOTPROT=0x200
WKUP_133.4PIC32CM LS, BOOTOPT=1, BOOTPROT=0x400
WKUP_146.8PIC32CM LS, BOOTOPT=1, BOOTPROT=0x7FF
WKUP_151.7PIC32CM LS, BOOTOPT=2, BOOTPROT=0x200
WKUP_163.4PIC32CM LS, BOOTOPT=2, BOOTPROT=0x400
WKUP_176.8PIC32CM LS, BOOTOPT=2, BOOTPROT=0x7FF
WKUP_181.7PIC32CM LS, BOOTOPT=3, BOOTPROT=0x200
WKUP_193.4PIC32CM LS, BOOTOPT=3, BOOTPROT=0x400
WKUP_20WKUP_OFFWake from OFF Mode

<=>

Start-up Time from POR

(VDD≥VDD(min))

6.8sPIC32CM LS, BOOTOPT=3, BOOTPROT=0x7FF
WKUP_211.6PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x200
WKUP_222.9PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x400
WKUP_235.7PIC32CM LS60, BOOTOPT=4, BOOTPROT=0x7FF
WKUP_241.6PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x200
WKUP_252.9PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x400
WKUP_265.7PIC32CM LS60, BOOTOPT=5, BOOTPROT=0x7FF
WKUP_271.6PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x200
WKUP_282.9PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x400
WKUP_295.7PIC32CM LS60, BOOTOPT=6, BOOTPROT=0x7FF
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • VDD = AVDD = 3.3V
    • LDO Regulation mode
    • CPU clock = OSC16M at 4 MHz
    • One Wait-state
    • Cache enabled
    • Flash Fast Wake-up enabled (NVMCTRL.CTRLB.FWUP = 1)
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPPRM = 1)
  3. Measurement Method:
    • For IDLE and STANDBY modes, the CPU sets an I/O by writing the ARM® CPU IOBUS with interrupts disabled at ARM Core level (Cortex-M23 PRIMASK register). The wake-up time is measured between the edge of the wake-up input signal and the edge of the I/O pin.
    • For OFF mode, the exit of the mode is done through the RESET pin, the time is measured between the falling edge of the RESET signal (with the minimum reset pulse length), and the set of the I/O which is done by the first executed instructions after reset