47.4 Signal Description
Signal | Description | Type |
---|---|---|
OA0POS | OPAMP0 positive input | Analog input |
OA0NEG | OPAMP0 negative input | Analog input |
OA1POS | OPAMP1 positive input | Analog input |
OA1NEG | OPAMP1 negative input | Analog input |
OA2POS | OPAMP2 positive input | Analog input |
OA2NEG | OPAMP2 negative input | Analog input |
OA0OUT | OPAMP0 output | Analog output |
OA1OUT | OPAMP1 output | Analog output |
OA2OUT | OPAMP2 output | Analog output |
One signal can be mapped on several pins.
CAUTION: Only one analog output
function can be used on the same pin.