15.6.8 Peripheral Interrupt Flag Status and Clear C

This flag is cleared by writing a one to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and will generate an interrupt request if INTENSET.ERR is one.

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the corresponding INTFLAGC interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x000000
Property: Secure

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   TRAMOPAMPI2SCCLTRNGPTC 
Access RW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RW 
Reset 000000 
Bit 15141312111098 
 DACADCTCC3TCC2TCC1TCC0TC2TC1 
Access RW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RW 
Reset 00000000 
Bit 76543210 
 TC0SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access RW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RWRW/-/RW 
Reset 00000000 

Bit 21 – TRAM Interrupt Flag for TRAM

Bit 20 – OPAMP Interrupt Flag for OPAMP

Bit 19 – I2S Interrupt Flag for I2S

Bit 18 – CCL Interrupt Flag for CCL

Bit 17 – TRNG Interrupt Flag for TRNG

Bit 16 – PTC Interrupt Flag for PTC

Bit 15 – DAC Interrupt Flag for DAC

Bit 14 – ADC Interrupt Flag for ADC

Bits 10, 11, 12, 13 – TCC Interrupt Flag for TCCn [n = 3..0]

Bits 7, 8, 9 – TC Interrupt Flag for TCn [n = 2..0]

Bits 1, 2, 3, 4, 5, 6 – SERCOM Interrupt Flag for SERCOMn [n = 5..0]

Bit 0 – EVSYS Interrupt Flag for EVSYS