47.7.2 Status
Name: | STATUS |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
READY2 | READY1 | READY0 | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bits 0, 1, 2 – READYx OPAMP x Ready [x=0..2]
This bit is set when the OPAMPx output is ready.
This bit is cleared when the output of OPAMPx is not ready.