36.7.5 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x16 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | RXFF | TXFE | DRDY | AMATCH | PREC | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Error Interrupt Enable bit, which enables the Error interrupt.
Value | Description |
---|---|
0 | Error interrupt is disabled. |
1 | Error interrupt is enabled. |
Bit 4 – RXFF RX FIFO Full Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the RX FIFO Full bit, which enables the RX FIFO Full interrupt.
Value | Description |
---|---|
0 | The RX FIFO Full interrupt is disabled. |
1 | The RX FIFO Full interrupt is enabled. |
Bit 3 – TXFE TX FIFO Empty Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the TX FIFO Empty bit, which enables the TX FIFO Empty interrupt.
Value | Description |
---|---|
0 | The TX FIFO Empty interrupt is disabled. |
1 | The TX FIFO Empty interrupt is enabled. |
Bit 2 – DRDY Data Ready Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Data Ready bit, which enables the Data Ready interrupt.
Value | Description |
---|---|
0 | The Data Ready interrupt is disabled. |
1 | The Data Ready interrupt is enabled. |
Bit 1 – AMATCH Address Match Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Address Match Interrupt Enable bit, which enables the Address Match interrupt.
Value | Description |
---|---|
0 | The Address Match interrupt is disabled. |
1 | The Address Match interrupt is enabled. |
Bit 0 – PREC Stop Received Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Stop Received Interrupt Enable bit, which enables the Stop Received interrupt.
Value | Description |
---|---|
0 | The Stop Received interrupt is disabled. |
1 | The Stop Received interrupt is enabled. |