38.7.5 Device Address

Name: DADD
Offset: 0x0A
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 ADDENDADD[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – ADDEN Device Address Enable

This bit is cleared when a USB reset is received.

ValueDescription
0 Writing a zero will deactivate the DADD field (USB device address) and return the device to default address 0.
1 Writing a one will activate the DADD field (USB device address).

Bits 6:0 – DADD[6:0] Device Address

These bits define the device address. The DADD register is reset when a USB reset is received.