18.6.3 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear (INTENCLR) register.
Name: INTENSET
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        CKRDY 
Access R/W 
Reset 0 

Bit 0 – CKRDY Clock Ready Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Clock Ready Interrupt Enable bit and enable the Clock Ready interrupt.

ValueDescription
0 The Clock Ready interrupt is disabled.
1 The Clock Ready interrupt is enabled.