38.5 Peripheral Dependencies

Table 38-1. USB Configuration Summary
Peripheral nameBase addressNVIC

IRQ Index

MCLK

AHB/APB

Clocks

GCLK

Peripheral Channel

Index

(GCLK.PCHCTRL )

PAC

Peripheral Identifier

Index

(PAC.WRCTRL )

Power Domain

(PM.STDBYCFG)

USB0x4100A00020: EORSM/DNRSM, EORST/RST, LPMNYET/DCONN, LPMSUSP/DDISC, RAMACER, RXSTP/TXSTP, SOF/HSOF, STALL0/STALL, STALL1, SUSPEND, TRCPT0, TRCPT1, TRFAIL0/TRFAIL, TRFAIL1/PERR, UPRSM, WAKEUP

CLK_USB_AHB

CLK_USB_APB

7: GCLK_USB37PDSW
Note: The WAKEUP is an asynchronous interrupt and can be used to wake-up the device from any sleep mode.