20.7.18 DFLL48M Synchronization
Name: | DFLLSYNC |
Offset: | 0x3C |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
READREQ | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 7 – READREQ Read Request
To be able to read the current value of the DFLLVAL register in closed-loop mode, this bit must be written to '1'.