32.6.5 Interrupt Status
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read
accesses (R*) are allowed only if the security attribution for the corresponding
channel (CHANNELx) is set as Non-Secured in the NONSECCHAN register.
Name: | INTSTATUS |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | Mix-Secure |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHINT7 | CHINT6 | CHINT5 | CHINT4 | CHINT3 | CHINT2 | CHINT1 | CHINT0 | ||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – CHINTx Channel x Pending Interrupt
This bit is set when Channel x has a pending interrupt.
This bit is cleared when the corresponding Channel x interrupts are disabled, or the source interrupt sources are cleared.