16.2 Features

  • CPU reset extension
  • Debugger probe detection (Cold- and Hot-Plugging)
  • 32-bit cyclic redundancy check (CRC32) of any memory accessible through the bus matrix
  • Arm® CoreSight compliant device identification
  • Two debug communications channels
  • Two Boot communications channels
  • Debug access port security filter
  • Onboard memory built-in self-test (MBIST)