44.7.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRESCALER[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – PRESCALER[2:0] Prescaler Configuration
This field defines the ADC clock relative to the peripheral clock.
Value | Name | Description |
---|---|---|
0x0 | DIV2 | Peripheral clock divided by 2 |
0x1 | DIV4 | Peripheral clock divided by 4 |
0x2 | DIV8 | Peripheral clock divided by 8 |
0x3 | DIV16 | Peripheral clock divided by 16 |
0x4 | DIV32 | Peripheral clock divided by 32 |
0x5 | DIV64 | Peripheral clock divided by 64 |
0x6 | DIV128 | Peripheral clock divided by 128 |
0x7 | DIV256 | Peripheral clock divided by 256 |