30.6.5 Status
Name: | STATUS |
Offset: | 0x007 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DRP | RAMINV | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – DRP Data Remanence Prevention Routine
This bit identifies if the data remanence prevention routine is running.
Value | Description |
---|---|
0 | The data remanence prevention routine is not running. |
1 | The data remanence prevention routine is running. |
Bit 0 – RAMINV RAM Inversion Bit
This bit identifies if the TrustRAM bit values are inverted.
Value | Description |
---|---|
0 | The TrustRAM physical bit information is normal. |
1 | The TrustRAM physical bit information is inverted. |