47.6.7.1 Voltage Follower

In this mode the unity gain path is selected for the negative input. The OPAMPCTRLx register can be configured as follows:

Table 47-3. Configuration - Three Independent Unitary Gain Followers
MUXPOSMUXNEGRES1MUXPOTMUXRES2VCCRES2OUTRES1ENANAOUT
OPAMP00000011--0000
OPAMP10000011--0000
OPAMP20000011--0000
Figure 47-2. Voltage follower