These bits define the threshold for generating the Data Register Empty
interrupt and DMA TX trigger.
Value
Name
Description
0
DEFAULT
Interrupt and DMA triggers can be generated
as long as the FIFO is not full.
1
HALF
Interrupt and DMA triggers are generated
when half FIFO space is free.
2
EMPTY
Interrupt and DMA triggers are generated when the FIFO is
empty.
3
-
Reserved
Bits 29:28 – RXTRHOLD[1:0] Receive FIFO
Threshold
These bits define the threshold for generating the RX Complete interrupt
and DMA RX trigger.
Value
Name
Description
0
DEFAULT
Interrupt and DMA triggers can be generated
when a DATA is present in the FIFO.
1
HALF
Interrupt and DMA triggers can be generated
only when the FIFO is half-full.
2
FULL
Interrupt and DMA triggers can be generated only when
the FIFO is full.
3
-
Reserved
Bit 27 – FIFOEN FIFO
Enable
This bit enables the FIFO operation.
Value
Description
0
FIFO
operation is disabled
1
FIFO
operation is enabled
Bit 24 – DATA32B Data 32 Bit
This bit enables 32-bit data writes and reads to/from the
DATA register.
Value
Description
0
Data transaction to/from DATA are 8-bit in size
1
Data transaction to/from DATA are 32-bit in size
Bits 3:0 – SDASETUP[3:0] SDA Setup Time
These bits select the minimum SDA-to-SCL setup time, measured
from the release of SDA to the release of SCL:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.