32.6.2 Software Event

Important: For PIC32CM LS00/LS60 Non-Secure accesses, write accesses (W*) are allowed only if the security attribution for the corresponding channel (CHANNELx) is set as Non-Secured in the NONSECCHAN register.
Name: SWEVT
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection, Mix-Secure

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CHANNEL11CHANNEL10CHANNEL9CHANNEL8 
Access W/W*/WW/W*/WW/W*/WW/W*/W 
Reset 0000 
Bit 76543210 
 CHANNEL7CHANNEL6CHANNEL5CHANNEL4CHANNEL3CHANNEL2CHANNEL1CHANNEL0 
Access W/W*/WW/W*/WW/W*/WW/W*/WW/W*/WW/W*/WW/W*/WW/W*/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHANNELx Channel x Software Selection [x=0..7]

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will trigger a software event for channel x.

These bits always return '0' when read.