34.6.4 DMA, Interrupts and Events

Table 34-5. Module Request for SERCOM USART
ConditionRequest
DMA Interrupt Event

Standard (DRE): Data Register Empty

FIFO (DRE): at least TXTRHOLD locations in TX FIFO are empty

Yes

(request cleared when data is written)

YesNA

Standard (RXC): Receive Complete

FIFO (RXC): at least RXTRHOLD data available in RX FIFO, or a last word available and length frame reception completed.

Yes

(request cleared when data is read)

Yes

Standard (TXC): Transmit Complete

FIFO (TXC): Transmit Complete and TX FIFO is empty

NAYes
Receive Start (RXS)NAYes
Clear to Send Input Change (CTSIC)NAYes
Receive Break (RXBRK)NAYes
Error (ERROR)NAYes