49.19 FDPLL96M Electrical Specifications

Table 49-23. FDPLL96M (Frequency Digital Phase Locked Loop) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL96M (Fractional Digital Phase Locked Loop)
FDPLL_1FDPLL_FINFDPLL96M Input Frequency Range322000kHz

XOSC32 32.768 kHz PPM≤100.

FDPLL_3FDPLL_FOUTFDPLL96M Output Clock Frequency3248MHz

XOSC32 32.768 kHz PPM≤100.

Performance Level 0

FDPLL_3A3296

XOSC32 32.768 kHz PPM≤100.

Performance Level 2

FDPLL_5FDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk3.8%

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5A4

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5B2.7

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5C2.6

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5D2

LDO Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5EFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk7.5%

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5F6.5

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5G5.7

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5H2.9

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5I2.7

LDO Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5JFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk6.7%

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5K4.8

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5L9.1

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5M3.4

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5N5.3

BUCK Mode,

fEXTERNAL=32.768 kHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_5OFDPLL_Jitter (1)FDPLL96M Period Jitter Pk-to-Pk10.5%

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 0

FDPLL_5P6.7

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT= 32MHz

Performance Level 2

FDPLL_5Q10.0

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 0

FDPLL_5R3.5

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=48MHz

Performance Level 2

FDPLL_5S5.3

BUCK Mode,

fEXTERNAL=2MHz @ ≤100ppm,

fOUT=96MHz

Performance Level 2

FDPLL_11FDPLL_SRT (1)FDPLL96M Start-Up / Lock Time1.2ms

XOSC32 32.768 kHz PPM≤100.

FDPLL_11A23

XOSC 2MHz PPM≤100.

Note:
  1. REFCLK for FDPLL96M is XOSC or XOSC32K.