49.20 DAC Module Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
DAC_1 | DRES | DAC Resolution | — | — | 12 | Bits | — | |
DAC_3 | DCLK | Internal DAC Clock Frequency (fGCLK_DAC) | — | — | FCLK_53 | MHz | FCLK_53: Refer to Maximum Clock Frequencies Electrical Specifications | |
DAC_5 | DSAMP | DAC Sampling Rate | Low
Power (DACCTRLx.CCTRL=0x0) | 0.05 | — | 0.1 | MSPS | +/-4 LSB of final value for step size≤100 LSB @ CLOAD & RLOAD w/AVDD=3.3V |
High
Power (DACCTRLx.CCTRL=0x2) | 0.1 | — | 1 | |||||
DAC_7 | VOUT | Output Voltage Linear Range | AVSS+0.15 | — | AVDD-0.15 | V | Ext Pin (Buffered) VREF=AVDD @ CLOAD & RLOAD | |
AVSS+0.15 | — | VREF | Ext Pin (Buffered) @ CLOAD & RLOAD (VREF < (AVDD-150mV)) | |||||
AVSS | — | VREF | Internal (no buffer) | |||||
DAC_9 | VREF (6) | DAC Reference Input Option | REFSEL = VREFAB CTRLB.REFSEL = 0x2 | 2.4V | — | AVDD-0.15 | V | External Reference VREFAB (buffered) VREF bypass Cap = 10 nF |
REFSEL = VREFAU CTRLB.REFSEL = 0x0 | — | AVDD | External Reference VREFAU (unbuffered) VREF bypass Cap = 10 nF | |||||
REFSEL = INTREF CTRLB.REFSEL = 0x3 | VR_1 VR_3 | AVDD-0.15 | Internal Reference VR_1, VR_3: Refer to | |||||
REFSEL = AVDD CTRLB.REFSEL = 0x1 | AVDD | — | ||||||
DAC_11 | CLOAD | DAC Out max load to meet VOUT & TSET | — | — | 50 | pF | — | |
DAC_13 | RLOAD | DAC Out max load to meet VOUT & TSET | 5 | — | — | kΩ | — | |
DAC_15 | TSET (4) | DAC Settling Time | Low Power Mode (DACCTRLx.CCTRL = 0) | — | — | 1/DSAMPmin+1 | µs | +/-4LSB of final value for step size≤100 LSB @ CLOAD & RLOAD w/ AVDD=3.3V |
High Performance
Mode (DACCTRLx.CCTRL = 2) | 1/DSAMPmin+1 | |||||||
DAC_17 | TSET_FS (4) | DAC Full Scale Settling Time | Low Power Mode (DACCTRLx.CCTRL = 0) | — | — | 7/DSAMPmin+1 | µs | +/-4 LSB of final value for step size from 10% to 90% @ CLOAD & RLOAD w/ AVDD=3.3V |
High Performance
Mode (DACCTRLx.CCTRL = 2) | 7/DSAMPmin+1 | |||||||
DIFFERENTIAL MODE (2,3,6) | ||||||||
DDAC_19 | INL | Integral Non Linearity | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -2.5 | - | 2.5 | LSB | AVDD=3.3V w/
CLOAD & RLOAD High Power Mode (DACCTRLx.CCTRL=2) (Max sampling rate 1MSPS) A clipping value of 150mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to DAC_7 parameter. |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -2.9 | - | 2.5 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -2.1 | - | 2.1 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -5.1 | - | 5.0 | |||||
DDAC_21 | DNL | Differential Non Linearity | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -2.3 | - | 1.0 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -2.6 | - | 2.7 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -2.1 | - | 1.2 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -6.4 | - | 5.9 | |||||
DDAC_23 | GERR | Gain Error | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -31.8 | - | -18.2 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -31.9 | - | -16.4 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -37.8 | - | -17.6 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -105.8 | - | 59.2 | |||||
DDAC_25 | EOFF | Offset Error | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 4.9 | - | 15.2 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -1.6 | - | 16.8 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 4.3 | - | 19.1 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -34.0 | - | 51.9 | |||||
DDAC_27 | ENOB (5) | Effective Number of Bit | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 10.0 | - | 10.9 | Bits | AVDD=3.3V w/
CLOAD & RLOAD. Digital sine magnitude: 0x080 to 0xF7F High Power Mode (DACCTRLx.CCTRL=2) (Max sampling rate 1MSPS) |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | 10.7 | - | 12.5 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 10.6 | - | 12.3 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | 9.6 | - | 11.2 | |||||
DDAC_29 | SNR (5) | Signal To Noise Ratio | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 72.1 | - | 79.0 | dB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | 72.5 | - | 78.1 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 71.6 | - | 78.7 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | 59.9 | - | 69.8 | |||||
DDAC_31 | THD (1,5) | Total Harmonic Distortion | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -68.0 | - | -62.4 | dB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -85.2 | - | -67.6 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -80.3 | - | -66.8 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -82.5 | - | -67.3 | |||||
SINGLE ENDED MODE (2,3,6) | ||||||||
SDAC_19 | INL | Integral Non Linearity | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -3.4 | - | 3.2 | LSB | AVDD=3.3V w/
CLOAD & RLOAD High Power Mode (DACCTRLx.CCTRL=2) (Max sampling rate 1MSPS) A clipping value of 150mV is applied to both RampStart and RampEnd in the DAC Linearity calculation according to DAC_7 parameter. |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -5.1 | - | 4.7 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -4.4 | - | 4.2 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -12.3 | - | 8.2 | |||||
SDAC_21 | DNL | Differential Non Linearity | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -3.7 | - | 2.7 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -4.8 | - | 5.1 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -3.6 | - | 3.3 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -13.0 | - | 11.3 | |||||
SDAC_23 | GERR | Gain Error | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -38.4 | - | -19.1 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -39.8 | - | -19.8 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -45.3 | - | -20.6 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -111.9 | - | 53.8 | |||||
SDAC_25 | EOFF | Offset Error | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 3.5 | - | 16.8 | LSB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | 4.9 | - | 22.2 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 8.7 | - | 26.4 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | 8.7 | - | 27.4 | |||||
SDAC_27 | ENOB (5) | Effective Number of Bit | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 9.9 | - | 11.0 | Bits | AVDD=3.3V w/
CLOAD & RLOAD. Digital sine magnitude: 0x080 to 0xF7F High Power Mode (DACCTRLx.CCTRL=2) (Max sampling rate 1MSPS) |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | 9.8 | - | 11.3 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 9.7 | - | 11.2 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | 8.7 | - | 10.2 | |||||
SDAC_29 | SNR (5) | Signal To Noise Ratio | REFSEL = AVDD CTRLB.REFSEL = 0x1 | 65.7 | - | 76.0 | dB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | 63.6 | - | 75.5 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | 63.6 | - | 75.5 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | 55.0 | - | 65.0 | |||||
SDAC_31 | THD (1,5) | Total Harmonic Distortion | REFSEL = AVDD CTRLB.REFSEL = 0x1 | -68.9 | - | -62.4 | dB | |
REFSEL = VREFAU (2.5V) CTRLB.REFSEL = 0x0 | -71.2 | - | -63.3 | |||||
REFSEL = VREFAB (2.5V) CTRLB.REFSEL = 0x2 | -70.5 | - | -62.8 | |||||
REFSEL = INTREF (2.4V) CTRLB.REFSEL = 0x3 | -70.6 | - | -62.6 | |||||
Note:
|