15.6.2 Event Control
Name: | EVCTRL |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Secure |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERREO | |||||||||
Access | RW/-/RW | ||||||||
Reset | 0 |
Bit 0 – ERREO Peripheral Access Error Event Output
This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, an event will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:
Value | Description |
---|---|
0 | Peripheral Access Error Event Output is disabled. |
1 | Peripheral Access Error Event Output is enabled. |