49.31 TC Module Electrical Specifications

Figure 49-20. TCx Timer Capture Input Module Timing Diagrams
Figure 49-21. TCx Timer Compare Output Module Timing Diagrams
Table 49-44. TCx Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGCLK_TCxnsVDD(min)
TC_3TCINHIGHCapture TCx Input High Time2/fGCLK_TCxnsVDD(min)
TC_5TCINPERIODCapture Input Period4/fGCLK_TCxnsVDD(min)
TC_7TCOUTLOWCompare TCx Output Low Time3 x DI_27nsVDD(min)
TC_9TCOUTHIGHCompare TCx Output High Time3 x DI_25nsVDD(min)
TC_11TCOUTPERIODCompare Output PeriodTC_7 + TC_9nsVDD(min)
TC_13fGCLK_TCx TC peripheral module clock frequencyFCLK_37MHzVDD(min),

FCLK_37: Refer to Maximum Clock Frequencies Electrical Specifications