32.6.12 Channel n Status

Important: For PIC32CM LS00/LS60 Non-Secure accesses, read accesses (R*) are allowed only if the security attribution for the corresponding channel (CHANNELx) is set as Non-Secured in the NONSECCHAN register.
Name: CHSTATUS
Offset: 0x27 + n*0x08 [n=0..7]
Reset: 0x01
Property: Mix-Secure

Bit 76543210 
       BUSYCHRDYUSR 
Access R/R*/RR/R*/R 
Reset 00 

Bit 1 – BUSYCH Busy Channel

This bit is cleared when channel is idle.

This bit is set if an event on channel has not been handled by all event users connected to channel.

When the event channel path is asynchronous, this bit is always read '0'.

Bit 0 – RDYUSR Ready User

This bit is cleared when at least one of the event users connected to the channel is not ready.

This bit is set when all event users connected to channel are ready to handle incoming events on the channel.

When the event channel path is asynchronous, this bit is always read zero.