32.6.14 Interrupt Enable Clear

Important: This register is only available for PIC32CM LS00/LS60 and has no effect for PIC32CM LE00.
Name: INTENCLR
Offset: 0x1D4
Reset: 0x0
Property: PAC Write-Protection

Bit 76543210 
        NSCHK 
Access RW/RW/RW 
Reset 0 

Bit 0 – NSCHK Non-Secure Check Interrupt Enable

Writing '0' to this bit has no effect.


Writing '1' to this bit will clear the Non-Secure Check Interrupt Enable bit, which disables the Non-Secure Check interrupt.

ValueDescription
0 The Non-Secure Check interrupt is disabled.
1 The Non-Secure Check interrupt is enabled.