45.7.4 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WIN1 | WIN0 | COMP3 | COMP2 | COMP1 | COMP0 | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5 – WIN Window x Interrupt Enable
Reading this bit returns the state of the Window x interrupt enable.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit disables the Window x interrupt.
Value | Description |
---|---|
0 | The Window x interrupt is disabled. |
1 | The Window x interrupt is enabled. |
Bits 0, 1, 2, 3 – COMP Comparator x Interrupt Enable
Reading this bit returns the state of the Comparator x interrupt enable.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit disables the Comparator x interrupt.
Value | Description |
---|---|
0 | The Comparator x interrupt is disabled. |
1 | The Comparator x interrupt is enabled. |