49.7 MCU Off Current Consumption

Table 49-11. MCU Off Current Consumption Electrical Specifications (1)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsVDD/AVDDTATyp.Max.UnitsConditions
OPWR_1IDD_OFFCurrent consumption in OFF mode3.3V25°C84161nA-
OPWR_285°C14584163-
OPWR_31.8V25°C4391-
OPWR_485°C10863037-
Note:
  1. For PIC32CM LS60 MCUs, the current consumption of the ATECC608B is not taken into account and must be added. Refer to the “ATECC608B-TFLXTLS CryptoAuthentication™ Data Sheet” (DS40002138) for additional information.
Figure 49-4. Typical Power Consumption over Temperature in Off Mode