19.7.9 32.768 kHz Ultra Low-Power Internal Oscillator (OSCULP32K) Control

Name: OSCULP32K
Offset: 0x1C
Reset: 0x0000XX00
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WRTLOCK  Reserved[4:0] 
Access R/WRRRRR 
Reset 000000 
Bit 76543210 
   ULP32KSW      
Access R/W 
Reset 0 

Bit 15 – WRTLOCK Write Lock

This bit locks the OSCULP32K register for future writes to fix the OSCULP32K configuration.

ValueDescription
0 The OSCULP32K configuration is not locked.
1 The OSCULP32K configuration is locked.

Bits 12:8 – Reserved[4:0]

These bits must not be changed to ensure correct OSCULP32K behavior.

Bit 5 – ULP32KSW OSCULP32K Clock Switch Enable

ValueDescription
0 CLK_ULP32K is provided by the OSCULP32K oscillator.
1 CLK_ULP32K is provided by the XOSC32K oscillator.