49.9 Peripheral Active Current

Table 49-13. Peripheral Active Current Electrical Specifications (1,2)
DC CHARACTERISTICS Standard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 500 nA
PAI_01IXOSC32KXOSC32K current
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 10 µA
PAI_1IOPAMP_MODE0OPAMP Active current (1 of 4)OPAMPCTRLx.BIAS = 0
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 15 µA
PAI_11IAC_SCALERAC Voltage Scaler currentVoltage scaler only,
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 25 µA
PAI_21IOPAMP_MODE1OPAMP Active current (2 of 4)OPAMPCTRLx.BIAS = 1
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 35 µA
PAI_31IBOD33BOD33 Active currentBOD in continuous mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 40 µA
PAI_41IDFLLULP_PL0DFLLULP current (1 of 2)Fout = 12 MHz, PL0 mode
PAI_42IEVSYSEVSYS Active currentOne channel operating, Synchronous mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 55 µA
PAI_51ICCLCCL Active currentAll LUT Active, Filter Enabled
PAI_52IAC_SPEED0AC Active current (1 of 4)Voltage scaler disable,

COMPCTRLn.SPEED = 0

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 70 µA
PAI_71IXOSC_2MHZ_AMPGC_ONXOSC current (1 of 10)F = 2 MHz, CL=20 pF,

XOSCCTRL GAIN=0, AMPGC = ON

PAI_72IXOSC_2MHZ_AMPGC_OFFXOSC current (2 of 10)F = 2 MHz, CL=20 pF,

XOSCCTRL GAIN=0, AMPGC = OFF

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 80 µA
PAI_81IXOSC_4MHZ_AMPGC_ONXOSC current (3 of 10)F = 4 MHz, CL = 20 pF,

XOSCCTRL GAIN=0, AMPGC = ON

PAI_82IOPAMP_MODE2OPAMP Active current (3 of 4)OPAMPCTRLx.BIAS = 2
PAI_83IRC_4 MHZOSC16M Multi-RC currentF = 4 MHz
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 125 µA
PAI_121IRC_8 MHZOSC16M Multi-RC currentF = 8 MHz
PAI_122IXOSC_4MHZ_AMPGC_OFFXOSC current (4 of 10)F = 4 MHz, CL = 20 pF,

XOSCCTRL GAIN = 0, AMPGC = OFF

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 150 µA
PAI_151IXOSC_8MHZ_AMPGC_ONXOSC current (5 of 10)F = 8 MHz, CL = 20 pF,

XOSCCTRL GAIN = 0, AMPGC = ON

PAI_152IRC_12MHZOSC16M Multi-RC currentF = 12 MHz
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 175 µA
PAI_171IDFLLULP_PL2DFLLULP current (2 of 2)Fout = 32 MHz, PL2 mode
PAI_172IEICEIC/NMI Active currentOne EIC line operating, Filter Enabled
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 200 µA
PAI_201IRC_16MHZOSC16M Multi-RC currentF = 16 MHz
PAI_202IOPAMP_MODE3OPAMP Active current (4 of 4)OPAMPCTRLx.BIAS = 3
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 250 µA
PAI_251IXOSC_8MHZ_AMPGC_OFFXOSC current (6 of 10)F = 8 MHz, CL = 20 pF,

XOSCCTRL GAIN=0, AMPGC = OFF

PAI_252IAC_SPEED1AC Active current (2 of 4)Voltage scaler disable,

COMPCTRLn.SPEED = 1

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 300 µA
PAI_301IXOSC_16MHZ_AMPGC_ONXOSC current (7 of 10)F = 16 MHz, CL = 20 pF,

XOSCCTRL GAIN = 0, AMPGC = ON

PAI_302ISERCOMxSERCOMx Active currentUSART Mode, no communication
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 400 µA
PAI_401IDPLL_PL0DPLL current (1 of 2)Fout = 48 MHz, PL0 mode
PAI_402ITCxTCx Active currentNormal Frequency mode, Counter in 16 bits mode,
PAI_403IDFLL48DFLL48M currentFout = 48 MHz, Closed loop mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 500 µA
PAI_501IDAC (3)DAC Active currentVREF = AVDD, DAC DATA = 0x3FF
PAI_502IXOSC_16MHZ_AMPGC_OFFXOSC current (8 of 10)F = 16 MHz, CL = 20 pF,

XOSCCTRL GAIN=0, AMPGC = OFF

PAI_503IAC_SPEED2AC Active current (3 of 4)Voltage scaler disable,

COMPCTRLn.SPEED=2

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 700 µA
PAI_701IXOSC_32MHZ_AMPGC_ONXOSC current (9 of 10)F = 32 MHz, CL = 20 pF,

XOSCCTRL GAIN = 0, AMPGC = ON

PAI_702IFREQM (4)FREQM Active currentReference running at 48MHz and Measure clock running at 96 MHz,
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 750 µA
PAI_751IDPLL_PL2DPLL current (2 of 2)Fout = 96 MHz, PL2 mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1 mA
PAI_1001IAC_SPEED3AC Active current (4 of 4)Voltage scaler disable,

COMPCTRLn.SPEED = 3

MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.5 mA
PAI_1501IXOSC_32MHZ_AMPGC_OFFXOSC current (10 of 10)F = 32MHz, CL = 20pF

XOSCCTRL GAIN=0, AMPGC = OFF

PAI_1502ITCCxTCCx Active currentNormal Frequency mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 2 mA
PAI_2001IADC (5)ADC Active currentFree-Running, 1 MSPS
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 2.5 mA
PAI_2501IDMADMA Active currentRAM-to-RAM transfer, one channel operating
Note:
  1. These values are for worst case guidance only unless otherwise specified, actual values depend on user peripheral configuration and operating frequency.
  2. Conditions (Unless otherwise stated):
    • VDD = AVDD = 3.3V
    • LDO regulator used
    • Performance Level 2 (PL2) selected
    • Only mentioned peripheral modules is operating (i.e. rest of the peripherals are inactive)
    • MCLK all APB clock masked except MCLK and NVMCTRL and selected peripheral
    • All clock generation sources disabled unless otherwise specified. (i.e. XOSC32 = Off)
    • All clock sources disabled except XOSC32K running with external 32kHz crystal and FDPLL96M using XOSC32K as reference and running at 96MHz divided by 2 on GCLK0
    • GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
    • AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
    • CPU and AHB clocks undivided
    • All I/O pins configured as input pins pulled down or tied to VSS
    • WDT, RTC, CFD Clock Fail Detect disabled
    • RESET = VDD
    • CPU is running on Flash with 3 Wait States
    • NVMCTRL cache enabled
    • BOD33 disabled
    • Measure is differential between active and inactive module in those conditions
  3. Conditions:
    • Same Conditions as Note 2
    • GCLK1 running on FDPLL96M at 96 MHz is divided by 96
    • Measure is differential between active and inactive module in those conditions
  4. Conditions:
    • Same Conditions as Note 2
    • GCLK1 running on FDPLL96M at 96 MHz is not divided
    • Measure is differential between active and inactive module in those conditions
  5. Conditions:
    • Same Conditions as Note 2
    • GCLK1 running on FDPLL96M at 96 MHz is divided by 6
    • Measure is differential between active and inactive module in those conditions