22.5.1.2.1 PDAO - Power Domain Always On

PDAO contains all peripherals located in the always-on domain. It is always powered in Active, Idle, or Standby modes:
  • Power Manager (PM)
  • Reset Controller (RSTC)
  • 32.768 kHz Oscillators Controller (OSCCTRL32K)
  • Supply Controller (SUPC)
  • Real Time Controller (RTC)
  • External Interrupt Controller (EIC)
  • Port Controller (PORT)
  • Analog Controller (AC)