49.21 ADC Electrical Specifications

Table 49-25. ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC Module SupplyAVDD(min)AVDD(max)V
Reference Inputs
ADC_3VREF (1)ADC Reference Voltage2.4AVDDVVREF = AVDD

(REFCTRL.REFSEL = 0x5)

AVDD-0.6VREF != AVDD

(REFCTRL.REFSEL != 0x5)

Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal Range AVSSVREFVSingle-Ended Mode
-VREFVREFDifferential Mode
ADC_9VCMINInput Common Mode Voltage0.7VREF-0.7V
ADC_11TSETTLINGADC Stabilization Time10µsCTRLA.ENABLE=1 or CTRLA.ONDEMAND=1
Note:
  1. ADC functional device operation with external VREF<2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"=#bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on AVDD, AVSS.
Table 49-26. ADC Single Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE ADC Accuracy (3)
SADC_11ResResolution812BitsSelectable 8, 10, 12 bit Resolution Ranges
SADC_13ENOB (1,2)Effective Number of bits8.6Bits

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_158.5Bits

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_19INL Integral Nonlinearity-7.47.3LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_21-8.78.9LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_25DNL Differential Nonlinearity-0.991.4LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_27-0.992.1LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_31GERR Gain Error-2414%

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_33-3718%

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_37EOFFOffset Error-4243mV

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_39-4160mV

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_43TUETotal Unadjusted Error2.927LSB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_454.347LSB

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SINGLE ENDED MODE ADC Dynamic Performance (1,2,3)
SADC_49SINAD Signal to Noise and Distortion53.6 dB

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_5052.8

AVDD = 3.3V

VREF=VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_51SNR Signal to Noise ratio 55.3

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_52 54.2

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_53SFDR Spurious Free Dynamic Range57.6

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_5457.3

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

SADC_55THD (4)Total Harmonic Distortion-56.1

AVDD = 3.3V

VREF = AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.SAMPLEN = 3

SADC_56 -55.7

AVDD = 3.3V

VREF = VREFA/B = 2.7V

(REFCTRL.REFSEL= 0x3 or 0x4)

SAMPCTRL.SAMPLEN = 3

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max) = 1MSPS/100 = 10 kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated.
    • 12bit resolution mode
  4. Value taken over 7 harmonics.
Table 49-27. ADC Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy (3)
DADC_11ResResolution812bitsSelectable 8, 10, 12 bit Resolution Ranges
DADC_13ENOB (1,2)Effective Number of bits9.7bits

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_159.5bits

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_19INLIntegral Nonlinearity-3.54.1LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_21-5.44.8LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_25DNLDifferential Nonlinearity-0.991.0LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_27-0.991.8LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_31GERR Gain Error-197%

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_33-1422%

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_37EOFFOffset Error-5.62.1mV

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_39-4.92.3mV

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_43TUETotal Unadjusted Error2.38.0LSB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL = 0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_453.511LSB

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DIFFERENTIAL MODE ADC Dynamic Performance (1,2,3)
DADC_49SINAD Signal to Noise and Distortion59.9dB

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5059.2

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_51SNRSignal to Noise ratio62.4

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5261.4

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_53SFDR Spurious Free Dynamic Range61.9

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_5463.6

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

DADC_55THD (4)Total Harmonic Distortion-61.4

AVDD = 3.3V

VREF=AVDD

(REFCTRL.REFSEL =0x5)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=0

DADC_56-63.5

AVDD = 3.3V

VREF=VREFA/B=2.7V

(REFCTRL.REFSEL = 0x3 or 0x4)

SAMPCTRL.OFFCOMP=1

SAMPCTRL.REFCOMP=1

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max)=1MSPS/100 = 10kHz sine wave.
  2. Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12bit resolution.
  3. Spec values collected under the following additional conditions:
    • All registers at reset default value unless otherwise stated
    • 12bit resolution mode
  4. Value taken over 7 harmonics.
Table 49-28. ADC Conversion Electrical Requirements
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC Clock Requirements
ADC_57TADADC Clock Period62.56250ns
ADC_58fGCLK_ADCADC Module GCLK max input freqFCLK_51MHzFCLK_51: Refer to Maximum Clock Frequencies Electrical Specifications
ADC Single-Ended Throughput Rates
ADC_59FTP (Single-Ended Mode) (1)Throughput Rate

(Single-Ended)

1.231MSPS12-bit resolution, Rsource ≤298 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1.33310-bit resolution, Rsource ≤633 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1.68-bit resolution, Rsource ≤1,103 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1MSPS12-bit resolution, Rsource ≤6,335Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

1.06710-bit resolution, Rsource ≤7,677 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

1.2318-bit resolution, Rsource ≤9,556 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

ADC Differential Mode Throughput Rates
ADC_61FTP (Differential Mode) (1)Throughput Rate

(Differential Mode)

1.231MSPS12-bit resolution, Rsource ≤298 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1.45510-bit resolution, Rsource ≤633 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1.7788-bit resolution, Rsource ≤1,103 Ω,

SAMPCTRL.OFFCOMP=0

SAMPCTRL.SAMPLEN=0

1MSPS12-bit resolution, Rsource ≤6,335Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

1.14310-bit resolution, Rsource ≤7,667 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

1.3338-bit resolution, Rsource ≤9,556 Ω

SAMPCTRL.OFFCOMP=1

SAMPCTRL.SAMPLEN=n/a

Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (# of user analog inputs in use on specific target ADC module)).
    • Specification values assume only one AINx channel in use
Table 49-29. ADC Conversion Electrical Requirements (continued)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMP (1,2)ADC Sample Time1 TAD

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 298 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 633 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 1,103 Ω

2

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 2,310 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 2,981 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 3,921 Ω

3

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 4,323 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 5,329 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 6,738 Ω

4

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 6,335 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 7,678 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 9,556 Ω

5

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 8,348 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 10,026 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 12,374 Ω

ADC_63TSAMP (1,2)ADC Sample Time6 TAD

12-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 10,361 Ω

10-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 12,374 Ω

8-bit resolution, TAD(min),

Ext Analog Input Rsource ≤ 15,192 Ω

3000nsWith DAC as input
10000nsWith Internal BANDGAP as input
ADC_65TCNV Conversion Time

(Single-Ended Mode)

12TAD12-bit resolution
1110-bit resolution
98-bit resolution
ADC_67Conversion Time

(Differential Mode)

12TAD12-bit resolution
1010-bit resolution
88-bit resolution
ADC_69CSAMPLEADC Internal Sample Cap3.2pF
ADC_71RSAMPLEADC Internal impedance1715
Note:
  1. When SAMPCTRL.OFFCOMP = 0:
    • TSAMP = (((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution+2) * ln(2)) / TAD) +1 rounded down to nearest whole integer
    • Use the above formula for RSOURCE values exceeding TSAMP = 6.
    • SAMPCTRL.SAMPLEN = (TSAMP / TAD - 1)
  2. When SAMPCTRL.OFFCOMP=1:
    • TSAMP = 4 (Forced by ADC Hardware)
    • SAMPCTRL.SAMPLEN = (n/a, Ignored by ADC Hardware)