44.6.9 Synchronization

Some registers (or bit fields within a register) require synchronization when read and/or written.

Synchronization is denoted by the "Read-Synchronized" (or "Read-Synchronized Bits”) and/or "Write-Synchronized"  (or "Write-Synchronized Bits”) property in each individual register description.

For more details, refer to Register Synchronization.