39.4 Signal Description

Table 39-1. Signal Description for TC.
Signal NameTypeDescription
WO[1:0]Digital outputWaveform output
Digital inputCapture input

Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.