46.7.5 Interrupt Enable Set
Name: | INTENSET |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EMPTY1 | EMPTY0 | UNDERRUN1 | UNDERRUN0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – EMPTY1 Data Buffer 1 Empty Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Data Buffer 1 Empty Interrupt Enable bit, which enables the Data Buffer 1 Empty interrupt.
Value | Description |
---|---|
0 | The Data Buffer 1 Empty interrupt is disabled. |
1 | The Data Buffer 1 Empty interrupt is enabled. |
Bit 2 – EMPTY0 Data Buffer 0 Empty Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Data Buffer 0 Empty Interrupt Enable bit, which enables the Data Buffer 0 Empty interrupt.
Value | Description |
---|---|
0 | The Data Buffer 0 Empty interrupt is disabled. |
1 | The Data Buffer 0 Empty interrupt is enabled. |
Bit 1 – UNDERRUN1 Underrun Interrupt Enable for DAC1
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Data Buffer 1 Underrun Interrupt Enable bit, which enables the Data Buffer 1 Underrun interrupt.
Value | Description |
---|---|
0 | The Data Buffer 1 Underrun interrupt is disabled. |
1 | The Data Buffer 1 Underrun interrupt is enabled. |
Bit 0 – UNDERRUN0 Underrun Interrupt Enable for DAC0
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Data Buffer 0 Underrun Interrupt Enable bit, which enables the Data Buffer 0 Underrun interrupt.
Value | Description |
---|---|
0 | The Data Buffer 0 Underrun interrupt is disabled. |
1 | The Data Buffer 0 Underrun interrupt is enabled. |