44.7.22 Calibration

Name: CALIB
Offset: 0x2C
Reset: 0x0000
Property: PAC Write-Protection, Enable-Protected

Bit 15141312111098 
      BIASREFBUF[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
      BIASCOMP[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 10:8 – BIASREFBUF[2:0] Bias Reference Buffer Scaling

This value from production test must be loaded from the NVM Software Calibration Row into the CALIB register by software to allow the conversion and achieve the specified accuracy.

The value must be copied only, and must not be changed.

Bits 2:0 – BIASCOMP[2:0] Bias Comparator Scaling

This value from production test must be loaded from the NVM Software Calibration Row into the CALIB register by software to allow the conversion and achieve the specified accuracy.

The value must be copied only, and must not be changed